chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A31RLEQD | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM2A31RLEQD
Order ID no. 3037126
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
1/2″
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
84 mm x 12,2 mm x 30,7 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Max. range (mm)
30000
Operating mode
Emitter/receiver pair
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
In Stock
Group
F3
List Price
3 758,00 kr
Item Total
3 758,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM2A31RLEQD
Contact Support