chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q40SP6REQ | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q40SP6REQ
Order ID no. 3037103
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Rectangular
Dimensions
46 mm x 40,1 mm x 82,5 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
60000
Operating mode
Emitter/receiver pair
Output function
PNP
Protection class
IP67, IP69
Special features
Encapsulated, Wash down
Switching element function
Connection programmable
In Stock
Group
F3
List Price
1 912,00 kr
Item Total
1 912,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q40SP6REQ
Contact Support