chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q25AW3REQ1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q25AW3REQ1
Order ID no. 3037098
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
1/2″
Construction size
⌀ 18 mm
Design
Rectangular
Dimensions
30 mm x 25 mm x 62,7 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
20000
Operating mode
Emitter/receiver pair
Output function
Relay output
Protection class
IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Light operation
In Stock
Group
F3
List Price
3 380,00 kr
Item Total
3 380,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q25AW3REQ1
Contact Support