chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q40AW3LPQ3 | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
Q40AW3LPQ3
Order ID no. 3036979
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Rectangular
Dimensions
50 mm x 46 mm x 40 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
6000
Operating mode
Polarized
Output function
Relay output
Protection class
IP69
Special features
Encapsulated, Wash down
Switching element function
Light operation
Wavelength (nm)
950
In Stock
Group
F3
List Price
2 147,00 kr
Item Total
2 147,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q40AW3LPQ3
Contact Support