chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T18AW3LQ3 | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor
T18AW3LQ3
Order ID no. 3036917
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Tube
Dimensions
30 mm x 30 mm x 54 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
2000
Operating mode
Unpolarized
Output function
Relay output
Protection class
IP67, IP69
Setting option
Potentiometer
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Light operation
Wavelength (nm)
950
In Stock
Group
F3
List Price
1 674,00 kr
Item Total
1 674,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T18AW3LQ3
Contact Support