chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18AW3FF100Q3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
S18AW3FF100Q3
Order ID no. 3036878
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Tube
Dimensions
86,1 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
100
Operating mode
Background suppression, non-adjustable
Output function
Relay output
Protection class
IP67, IP69
Special features
Encapsulated, Wash down
Switching element function
NO contact
Wavelength (nm)
880
In Stock
Group
F3
List Price
2 517,00 kr
Item Total
2 517,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
S18AW3FF100Q3
Contact Support