chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SM312WMHSQD | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
SM312WMHSQD
Order ID no. 3035719
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions
71,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
130
Operating mode
Divergent
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Switching element function
normally open NO
Wavelength (nm)
880
home
Turck-Shop
Others
SM312WMHSQD
Item Total
1 912,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
1 912,00 kr