chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM312DBZMHSQDP | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
SM312DBZMHSQDP
Order ID no. 3035718
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
300
Operating mode
Diffuse
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Switching element function
NO contact
Wavelength (nm)
880
In Stock
Group
F3
List Price
2 023,00 kr
Item Total
2 023,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM312DBZMHSQDP
Contact Support