chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
Q85BB62DL-T9-B | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
Q85BB62DL-T9-B
Order ID no. 3034260
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
85 mm x 65 mm x 25 mm
Electrical connection
Terminal block
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
1000
Operating mode
Diffuse
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
keep/defer
Switching element function
normally open NO
Switching frequency (kHz)
0.06
Wavelength (nm)
880
home
Turck-Shop
Others
Q85BB62DL-T9-B
Item Total
2 576,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
2 576,00 kr