chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM30SP6RQ | TURCK - Your Global Automation Partner
Photoelectric sensor
SM30SP6RQ
Order ID no. 3034160
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Tube
Dimensions
77,5 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
60000
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Special features
Encapsulated
Switching element function
Connection programmable
Wavelength (nm)
880
In Stock
Group
F3
List Price
1 821,00 kr
Item Total
1 821,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM30SP6RQ
Contact Support