chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q253E W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
Q253E W/30
Order ID no. 3033878
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Rectangular
Dimensions
30 mm x 25 mm x 50,2 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
20000
Operating mode
Emitter
Protection class
IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Wavelength (nm)
950
In Stock
Group
F3
List Price
1 405,00 kr
Item Total
1 405,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q253E W/30
Contact Support