chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S30RW3FF200 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
S30RW3FF200
Order ID no. 3033360
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 30 mm
Design
Tube
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
200
Operating mode
Background suppression, non-adjustable
Output function
Relay output
Protection class
IP67
Special features
Encapsulated
Switching element function
Dark operation
Wavelength (nm)
880
In Stock
Group
F3
List Price
2 589,00 kr
Item Total
2 589,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
S30RW3FF200
Contact Support