chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18SP6DL W/30' | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
S18SP6DL W/30'
Order ID no. 3032296
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Tube
Dimensions
59,2 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
300
Operating mode
Diffuse
Output function
PNP
Protection class
IP67, IP69
Special features
Encapsulated, Wash down
Switching element function
Connection programmable
Wavelength (nm)
880
In Stock
Group
F3
List Price
1 312,00 kr
home
Turck-Shop
Others
S18SP6DL W/30'
Item Total
1 312,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support