chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM312LVMHSQDP | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor
SM312LVMHSQDP
Order ID no. 3030134
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Max. range (mm)
5000
Operating mode
Unpolarized
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact
Wavelength (nm)
650
In Stock
Group
F3
List Price
2 077,00 kr
Item Total
2 077,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM312LVMHSQDP
Contact Support