chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A312FPQDP | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
SM2A312FPQDP
Order ID no. 3029563
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
1/2″
Design
Rectangular
Dimensions
54,8 mm x 12,2 mm x 30,7 mm
Electrical connection
Cable with connector
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red
Operating mode
Plastic fiber
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Wavelength (nm)
650
In Stock
Group
F3
List Price
2 628,00 kr
Item Total
2 628,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM2A312FPQDP
Contact Support