chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SM312LVAGMHS | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
SM312LVAGMHS
Order ID no. 3028905
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
Red polarized
Max. range (mm)
2000
Operating mode
Polarized
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
normally open NO
Wavelength (nm)
650
home
Turck-Shop
Others
SM312LVAGMHS
Item Total
2 285,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
2 285,00 kr