chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QM26EPXLPCQ5 | TURCK - Your Global Automation Partner
Photoelectric sensor Coaxial retroreflective sensor with polarizing filter for clear object detectio
QM26EPXLPCQ5
Order ID no. 3028727
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
15,3 mm x 14 mm x 32,6 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Metal
Housing quality
Stainless steel
Housing surface
Grey
Light type
Red polarized
Max. range (mm)
2600
Operating mode
Polarized (coaxial)
Output function
PNP
Protection class
IP69
Setting option
Push Button, Remote Teach
Special features
Chemical-resistant, Clear object detection, Resistant to chemicals, Wash down
Switching element function
NO contact, dark operation
Switching frequency (kHz)
2
Wavelength (nm)
620
home
Turck-Shop
Others
QM26EPXLPCQ5
Item Total
4 159,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
D1
List Price
4 159,00 kr