chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LIWXXPQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50LIWXXPQP
Order ID no. 3028655
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Approvals
ATEX II 1 GD
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
58 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
White
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
In Stock
Group
F3
List Price
1 569,00 kr
Item Total
1 569,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50LIWXXPQP
Contact Support