chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMA30SELC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
SMA30SELC
Order ID no. 3028464
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 30 mm
Design
Tube
Dimensions
102 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Light type
IR
Max. range (mm)
150000
Operating mode
Emitter
Protection class
IP67
Special features
Chemical-resistant
Wavelength (nm)
950
In Stock
Group
F3
List Price
4 448,00 kr
Item Total
4 448,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SMA30SELC
Contact Support