chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM312FM10 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric Sensor for Glass Fibers
SM312FM10
Order ID no. 3027534
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular with thread
Dimensions
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Operating mode
Glass fiber
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Switching element function
normally open NO
Wavelength (nm)
880
In Stock
Group
F3
List Price
3 788,00 kr
Item Total
3 788,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM312FM10
Contact Support