chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A31RLQD | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM2A31RLQD
Order ID no. 3026991
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
1/2″
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
84 mm x 12,2 mm x 30,7 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Max. range (mm)
30000
Operating mode
Receiver
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
In Stock
Group
F3
List Price
2 143,00 kr
Item Total
2 143,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM2A31RLQD
Contact Support