chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18BXXPQ | TURCK - Your Global Automation Partner
LED Signal Light Beacon
M18BXXPQ
Order ID no. 3026309
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 16,5 mm
Design
Threaded barrel
Dimensions
70,4 mm x 70,4 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Metal
Housing quality
Nickel-plated brass
Input type
PNP
Light type
Blue
Number of colors/segments
1
Protection class
IP67
In Stock
Group
F3
List Price
1 234,00 kr
home
Turck-Shop
Others
M18BXXPQ
Item Total
1 234,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support