chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM31R W/30' | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM31R W/30'
Order ID no. 3025719
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Construction size
⌀ 18 mm
Design
Rectangular with thread
Dimensions
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Max. range (mm)
3000
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Switching element function
NO contact
In Stock
Group
F3
List Price
2 125,00 kr
home
Turck-Shop
Others
SM31R W/30'
Item Total
2 125,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support