chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30LGRXPPB2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K30LGRXPPB2
Order ID no. 3025440
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Construction size
⌀ 30 mm
Design
Dome
Dimensions
49,4 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Housing surface
Black
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Output function
Potential-free
Protection class
IP67
Switching element function
NO contact
In Stock
Group
F3
List Price
1 211,00 kr
Item Total
1 211,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K30LGRXPPB2
Contact Support