chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SP250GYA120 | TURCK - Your Global Automation Partner
LED Signal Light Signal Lights
SP250GYA120
Order ID no. 3025333
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Design
Rectangular
Dimensions
176,4 mm x 87,6 mm x 109,6 mm
Dimmable
No
Electrical connection
Terminal block
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
AC
Light type
Green, Yellow
Number of colors/segments
2
Protection class
IP65
home
Turck-Shop
Others
SP250GYA120
In Stock
Group
F3
List Price
3 128,00 kr
Item Total
3 128,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support