chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
S18LGYXNQ | TURCK - Your Global Automation Partner
LED signal light Beacon
S18LGYXNQ
Order ID no. 3025030
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 23,5 mm
Design
Threaded barrel
Dimensions
35,7 mm x 35,7 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
negative switching
Light type
Green, Yellow
Number of colors/segments
2
Protection class
IP67, IP69
Special features
Wash down
home
Turck-Shop
Others
S18LGYXNQ
Item Total
532,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
532,00 kr