chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IT26SM8M600 | TURCK - Your Global Automation Partner
Glass fiber single conductors
IT26SM8M600
Order ID no. 3024524
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
315
Ambient temperature min. (°C)
-140
Dimensions
1828 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
In Stock
Group
F3
List Price
2 430,00 kr
Item Total
2 430,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
IT26SM8M600
Contact Support