chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDUV365LA435XG6-PHQ | TURCK - Your Global Automation Partner
Image processing Linear Area Light
LEDUV365LA435XG6-PHQ
Order ID no. 3020258
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Beam angle
15°
Connector type
M12 x 1
Design
Rectangular
Dimensions
478,1 mm x 59,4 mm x 32,6 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
Anodized AL
Light type
UV
Protection class
IP50
Special features
Wash down
In Stock
Group
F3
List Price
45 026,00 kr
Item Total
45 026,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDUV365LA435XG6-PHQ
Contact Support