chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50BLGRCQ | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLGRCQ
Order ID no. 3019235
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
99,4 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Housing surface
Grey
Input type
Bipolar (PNP/NPN)
Light type
Green, Red
Number of colors/segments
2
Protection class
IP67
In Stock
Group
F3
List Price
2 297,00 kr
Item Total
2 297,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50BLGRCQ
Contact Support