chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WL50SRL5 | TURCK - Your Global Automation Partner
LED Spotlight In the Metal Housing
WL50SRL5
Order ID no. 3018755
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Beam angle
5°
Cable length (m)
2
Cascadable
No
Construction size
⌀ 50 mm
Design
Puck
Dimensions
51 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Metal
Housing quality
AL
Housing surface
Black
Light type
Red
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
In Stock
Group
F3
List Price
2 793,00 kr
Item Total
2 793,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WL50SRL5
Contact Support