chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80DR9M-H3E | TURCK - Your Global Automation Partner
Wireless system Transmission of serial data in tree topology
DX80DR9M-H3E
Order ID no. 3018138
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Approvals
ATEX, CE, CSA
Communication protocol
RS232
Design
Rectangular
Dimensions
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Housing material
Plastic
Housing quality
PC
Input type
NPN or PNP/thermocouple/thermistor
Max. range (mm)
3200000
Operating voltage
DC
Output type
NMOS
Protection class
IP65
Runs with battery
Yes
home
Turck-Shop
Others
DX80DR9M-H3E
In Stock
Group
F3
List Price
9 898,00 kr
Item Total
9 898,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support