chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80G2M6S-P2 | TURCK - Your Global Automation Partner
Radio Transmission System
DX80G2M6S-P2
Order ID no. 3017533
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Runs with battery
No
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Dimensions
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Housing material
Plastic
Housing quality
PC
Input type
PNP/0…10 V or 0…20 mA
Function
Star topology
Operating voltage
DC
Output type
PNP/0…10 V or 0…20 mA
Protection class
IP67
Max. range (mm)
3200000
In Stock
Group
F3
List Price
SEK 8,999.00
home
Turck-Shop
Others
DX80G2M6S-P2
Item Total
SEK 8,999.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support