chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BWA-TPROBE-002 | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
BWA-TPROBE-002
Order ID no. 3017091
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Antenna connection
Internal (wire loop)
Construction size
⌀ 16 mm
Design
Rectangular
Dimensions
1774 mm x 360 mm x 80 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
PC
Input type
Thermocouple
Max. range (mm)
3200000
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
In Stock
Group
F3
List Price
19 750,00 kr
home
Turck-Shop
Others
BWA-TPROBE-002
Item Total
19 750,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support