chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
LEDBA70XD5-XM | TURCK - Your Global Automation Partner
Image processing Area Light
LEDBA70XD5-XM
Order ID no. 3016038
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
M8 x 1
Design
Rectangular
Dimensions
76,2 mm x 76,2 mm x 29,2 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
Low-carbon steel
Light type
Blue
Protection class
IP50
home
Turck-Shop
Others
LEDBA70XD5-XM
Item Total
4 727,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
4 727,00 kr