chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
EA5R1500XKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Receiver
EA5R1500XKQ
Order ID no. 3015174
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Rectangular
Dimensions
45,2 mm x 36 mm x 1578 mm
Electrical connection
Connector
Function
Light curtain - receiver
Housing material
Metal
Housing quality
AL
Housing surface
Anodized
Max. range (mm)
4000
Number of beams
300
Operating mode
Receiver
Optical resolution (mm)
5
Output function
PNP/NPN, analog output
Protection class
IP65
Scan field (mm)
1500
Switching element function
2 x NO contact
home
Turck-Shop
Others
EA5R1500XKQ
Item Total
30 616,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
30 616,00 kr