chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LYXA1XPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light beacon with audible signal
K50LYXA1XPQ
Order ID no. 3014644
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
68 mm x 68 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
ABS, PC
Housing surface
Black
Input type
PNP
Light type
Yellow
Number of colors/segments
1
Protection class
IP50
Volume (dB)
75 dB
In Stock
Group
F3
List Price
1 694,00 kr
Item Total
1 694,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50LYXA1XPQ
Contact Support