chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LRXA1XP | TURCK - Your Global Automation Partner
LED signal light beacon with audible signal
K50LRXA1XP
Order ID no. 3014366
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Cascadable
No
Construction size
⌀ 50 mm
Design
Dome
Dimensions
57 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
ABS, PC
Housing surface
Black
Input type
PNP
Light type
Red
Number of colors/segments
1
Protection class
IP50
Volume (dB)
75 dB
In Stock
Group
F3
List Price
1 694,00 kr
Item Total
1 694,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50LRXA1XP
Contact Support