chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SP150YPQ | TURCK - Your Global Automation Partner
LED signal light Signal Lights
SP150YPQ
Order ID no. 3013642
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
109,5 mm x 80,9 mm x 91,6 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)
Light type
Yellow
Number of colors/segments
1
Protection class
IP67
home
Turck-Shop
Others
SP150YPQ
Item Total
1 818,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
1 818,00 kr