chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VSMQAN6CV20 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
VSMQAN6CV20
Order ID no. 3013382
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions
7 mm x 5 mm x 40 mm
Electrical connection
Cable
Focal distance (mm)
20
Function
Proximity switch
Housing material
Metal
Housing quality
Stainless steel
Light type
IR
Max. range (mm)
20
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Special features
Chemical-resistant
Switching element function
NO contact, light operation
Wavelength (nm)
880
In Stock
Group
D1
List Price
3 319,00 kr
home
Turck-Shop
Others
VSMQAN6CV20
Item Total
3 319,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support