chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS30EQ-12656 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
QS30EQ-12656
Order ID no. 3012656
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions
35 mm x 22 mm x 57 mm
Electrical connection
Connector
Function
Opposed mode sensor - emitter
Housing material
Plastic
Housing quality
ABS
Housing surface
Yellow
Light type
IR
Max. range (mm)
60000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
875
home
Turck-Shop
Others
QS30EQ-12656
Item Total
1 371,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
F3
List Price
1 371,00 kr