chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI3-Q06-AP6X2-0.6-RS4 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3-Q06-AP6X2-0.6-RS4
Order ID no. 2900173
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.6
Connector type
M12 x 1
Design
Rectangular
Dimensions
27,8 mm x 17,3 mm x 6 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3
Switching element function
normally open NO
Switching frequency (kHz)
1
home
Turck-Shop
Others
BI3-Q06-AP6X2-0.6-RS4
Item Total
1 063,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E1
List Price
1 063,00 kr