chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q20L60 HOUSING | TURCK - Your Global Automation Partner
Q20L60 empty housing
Q20L60 HOUSING
Order ID no. 2620206
home
Home
Loading...
Technical Data
Downloads
CAD
Cable length (m)
1
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Housing material
Plastic
Housing quality
PC
Measuring principle
Capacitive
Protection class
IP67
Quality active face
PC
home
Turck-Shop
Others
Q20L60 HOUSING
Item Total
32,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
A1
List Price
32,00 kr