chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BC10-P30SR-VP4X2/S359 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC10-P30SR-VP4X2/S359
Order ID no. 2505001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Construction size
⌀ 30 mm
Design
Threaded barrel
Dimensions
115 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
15
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
home
Turck-Shop
Others
BC10-P30SR-VP4X2/S359
Item Total
2 223,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E1
List Price
2 223,00 kr