chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCC10-S30-AP6X-H1141 | TURCK - Your Global Automation Partner
Capacitive sensor for the detection of dry pellets
BCC10-S30-AP6X-H1141
Order ID no. 2503039
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Connector
Function
For dry granules
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Special features
EMC and ESD resistant, Especially for the detection of dry pellets
Switching element function
normally open NO
Switching frequency (kHz)
0.1
In Stock
Group
E1
List Price
2 301,00 kr
home
Turck-Shop
Others
BCC10-S30-AP6X-H1141
Item Total
2 301,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support