chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC15-K34SR-FZ3X2 | TURCK - Your Global Automation Partner
Capacitive sensor
BC15-K34SR-FZ3X2
Order ID no. 2310009
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Construction size
⌀ 34 mm
Design
Smooth barrel
Dimensions
106 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
22.5
Switching element function
Connection programmable
Switching frequency (kHz)
0.02
In Stock
Group
E1
List Price
2 170,00 kr
Item Total
2 170,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BC15-K34SR-FZ3X2
Contact Support