chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC10-PT30-Y0X 9M | TURCK - Your Global Automation Partner
Capacitive sensor
BC10-PT30-Y0X 9M
Order ID no. 2020001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
9
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PVDF
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PVDF
Rated switching distance (mm)
15
Special features
Chemical-resistant, PTFE-coated
Switching frequency (kHz)
0.1
In Stock
Group
E1
List Price
1 890,00 kr
Item Total
1 890,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BC10-PT30-Y0X 9M
Contact Support