chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI15-K40-AN8/L1.5 2.00M | TURCK - Your Global Automation Partner
Inductive Sensor
BI15-K40-AN8/L1.5 2.00M
Order ID no. 18001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 40 mm
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Housing surface
Yellow
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
15
Switching element function
normally open NO
Switching frequency (kHz)
0.1
home
Turck-Shop
Others
BI15-K40-AN8/L1.5 2.00M
Item Total
4 038,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E1
List Price
4 038,00 kr