chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI2-G08-AP6X/S90 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-G08-AP6X/S90
Order ID no. 16989
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Switching element function
normally open NO
Switching frequency (kHz)
3
home
Turck-Shop
Others
BI2-G08-AP6X/S90
Item Total
1 492,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E1
List Price
1 492,00 kr