chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-M18-AP6X-H1141/S34-S196 | TURCK - Your Global Automation Partner
Inductive Sensor Resistant to magnetic fields
BI5-M18-AP6X-H1141/S34-S196
Order ID no. 16901
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
Ceramics
Rated switching distance (mm)
5
Special features
Resistant to magnetic fields
Switching element function
normally open NO
Switching frequency (kHz)
0.5
home
Turck-Shop
Others
BI5-M18-AP6X-H1141/S34-S196
Item Total
1 428,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E1
List Price
1 428,00 kr