chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10U-QP08-RN6X2 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI10U-QP08-RN6X2 7M
Order ID no. 1662026
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Housing surface
Yellow
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
10
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.25
home
Turck-Shop
Others
NI10U-QP08-RN6X2 7M
Item Total
1 199,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
E2
List Price
1 199,00 kr